Absorption Coolers

Shows 2 products

Type designation: Service thermostat, Type: B02

Type: B02, Type designation: Service thermostat, Used for product: Absorption coolers, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -1.0, Cold cut-out [°C]: -11.0, Capillary tube length [mm]: 1500

Type designation: Standard thermostat, Type: B02

Type: B02, Type designation: Standard thermostat, Used for product: Absorption coolers, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -1.0, Cold cut-out [°C]: -13.0, Capillary tube length [mm]: 1200