RAX Design sets, Right mounted sensor, RAX, White RAL 9016

PRIAVLW

Includes RAX sensor, valve and lockshield valve

Product details

Gross weight 1.122 Kilogram
Net weight 1.122 Kilogram
Volume 1.782 Liter
EAN 5702420084060

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection size in Rp 1/2
Connection size out R 1/2
Contain batteries No
Contents of set Valve, sensor, lockshield
Description Includes RAX sensor, valve and lockshield valve
Design Right mounted sensor
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.34 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.03 m³/h
Kvs values [m³/h] [Max] 0.44 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-X
SCIP dossier no. 0b1c308f-8c6c-40a3-a91e-b58e88455e6d
SCIP dossier product name RAX Design set
Sensor design RAX
Sensor type Thermostatic sensor
Type RAX Design sets
Valve type RA-URX
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality