Shows 9 product(s)
BOCK, UL-HGX56e/480 ML 25 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16648
BOCK, UL-HGX56e/540 ML 30 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16649
BOCK, UL-HGX56e/610 ML 34 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16650
BOCK, UL-HGX56e/680 ML 38 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16651
BOCK, UL-HGX24e/55 S 4 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16382
BOCK, UL-HGX24e/55 ML 3 CO2 LT, Semi-hermetic CO2 subcritical
Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16383
BOCK, UL-HGX24e/55 S 4 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16382
BOCK, UL-HGX24e/55 S 4 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16382
BOCK, UL-HGX24e/55 S 4 CO2 LT, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 315-345V D / 550-600V Y -3- 60Hz, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16382