Shows 322 product(s)
Scroll compressor, MLM076T4LC9
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, MLM021T5LP9
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Scroll compressor, MLM021T5LP9
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Scroll compressor, MLM030T5LC9
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Scroll compressor, MLZ015T4LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, MLZ015T4LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, MLZ015T5LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Scroll compressor, MLZ015T5LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Scroll compressor, MLZ019T4LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, MLZ019T4LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, MLZ019T5LP9B
Refrigerants: R404A; R407C; R507A; R452A; R134a; R454C; R513A; R22; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Scroll compressor, MLZ019T5LP9B
Refrigerants: R404A; R407C; R507A; R452A; R134a; R454C; R513A; R22; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Scroll compressor, MLZ021T4LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, MLZ021T4LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, MLZ021T5LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Scroll compressor, MLZ021T5LP9B
Refrigerants: R404A; R507A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
Scroll compressor, MLZ026T4LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, MLZ026T4LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, MLZ026T5LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Scroll compressor, MLZ026T5LP9B
Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack