
Gross weight | 150 kg |
Net weight | 120 kg |
EAN | 5706561321695 |
Gross weight | 150 kg |
Net weight | 120 kg |
EAN | 5706561321695 |
Application type | HE indirect + pri. tank connection |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Substation - Indirect Heating + DHW cylinder |
DH connection size | 3/4" |
DH connection type | internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | RAVK |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | internal thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1910 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 105 L |
Insulation material | EPP |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO |
Width with cover [mm] | 560 mm |
Application type | HE indirect + pri. tank connection |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 570 mm |
Description | Substation - Indirect Heating + DHW cylinder |
DH connection size | 3/4" |
DH connection type | internal thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | RAVK |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | internal thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1910 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 105 L |
Insulation material | EPP |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Tank material | Enamelled steel |
Type | Termix BVX FI RO |
Width with cover [mm] | 560 mm |