Termix BVX RO T/E, Type 1-3, 10 bar, 100 °C, DHW controller name: AVTB 15, ECL310
Termix BVX RO T/E, Type 1-3, 10 bar, 100 °C, DHW controller name: AVTB 15, ECL310

144H0578

Termix BVX RO T/E 1-3 (ECL 310/A237), with STW

Product details

Gross weight 150 kg
Net weight 149 kg

 

Application type HE indirect + pri. tank connection
Circulation pipe size Ø18
Circulation connection size 3/4"
Circulation connection type G int. Thread
Connection direction Top
Cover material White-lacquered steel sheet
Cover option Included
Delta P primary without heat meter [bar] [Min] 0.2 bar
Depth with cover [mm] 640 mm
Depth without cover [mm] 570 mm
Description Termix BVX RO T/E 1-3 (ECL 310/A237), with STW
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 22 kW
DHW capacity [kW] [Min] 8 kW
DHW circulation Included
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB 15
DHW pipe size Ø18
Differential pressure controller AVPB-F 15
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating capacity [kW] 30 kW
Heating circuit - control ECL310
Heating control type Electronic
Heating controller name ECL310
Heating HEX type T-24-H 28
Heating pump brand Grundfos
Heating pump type UPM3
Height with cover [mm] 1720 mm
Height without cover [mm] 1500 mm
HEX heating brazing material Copper
HEX heating type Brazed
Hot water tank volume [l] 100 L
Insulation material Pipe insulation
Pressure nominal primary [bar] 10 bar
Product group Small Stations
Station size type Type 1-3
Supply temperature construction [˚C] 100 °C
Tank material Enamelled steel
Type Termix BVX RO T/E
Width with cover [mm] 540 mm
Width without cover [mm] 520 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality