
Termix BVX RO SEK, Type 1-2, 16 bar, 100 °C, DHW controller name: ECL 310 m/A237.2, ECL310
144H0583
Termix BVX RO SEK 1-2 (ECL 310/A237)
Termix BVX RO SEK 1-2 (ECL 310/A237)
Gross weight | 150 kg |
Net weight | 149 kg |
Gross weight | 150 kg |
Net weight | 149 kg |
Application type | HE indirect + sec. tank connection |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Delta P primary without heat meter [bar] [Min] | 0.2 bar |
Depth with cover [mm] | 640 mm |
Depth without cover [mm] | 570 mm |
Description | Termix BVX RO SEK 1-2 (ECL 310/A237) |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 22 kW |
DHW capacity [kW] [Min] | 8 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 m/A237.2 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating capacity [kW] | 30 kW |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | T-24-H 20 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1570 mm |
Height without cover [mm] | 1570 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 100 L |
Insulation material | Pipe insulation |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 100 °C |
Tank material | Enamelled steel |
Type | Termix BVX RO SEK |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 520 mm |
Application type | HE indirect + sec. tank connection |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Delta P primary without heat meter [bar] [Min] | 0.2 bar |
Depth with cover [mm] | 640 mm |
Depth without cover [mm] | 570 mm |
Description | Termix BVX RO SEK 1-2 (ECL 310/A237) |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 22 kW |
DHW capacity [kW] [Min] | 8 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL 310 m/A237.2 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating capacity [kW] | 30 kW |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | T-24-H 20 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1570 mm |
Height without cover [mm] | 1570 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 100 L |
Insulation material | Pipe insulation |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 100 °C |
Tank material | Enamelled steel |
Type | Termix BVX RO SEK |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 520 mm |