
144H0168
Termix BVX-E 2-3 RO with cover, ECL 210/A237 and pipe insulation
Termix BVX-E 2-3 RO with cover, ECL 210/A237 and pipe insulation
Gross weight | 150 kg |
Net weight | 149 kg |
Gross weight | 150 kg |
Net weight | 149 kg |
Application type | DHW tank, HE indirect |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Delta P primary without heat meter [bar] [Min] | 0.2 bar |
Depth with cover [mm] | 645 mm |
Depth without cover [mm] | 570 mm |
Description | Termix BVX-E 2-3 RO with cover, ECL 210/A237 and pipe insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL210 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL210 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1860 mm |
Height without cover [mm] | 1550 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 150 L |
Insulation material | Pipe insulation |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-3 |
Supply temperature construction [˚C] | 120 °C |
Tank material | Enamelled steel |
Type | Termix BVX RO E |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 520 mm |
Application type | DHW tank, HE indirect |
Circulation pipe size | Ø18 |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Connection direction | Top |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Delta P primary without heat meter [bar] [Min] | 0.2 bar |
Depth with cover [mm] | 645 mm |
Depth without cover [mm] | 570 mm |
Description | Termix BVX-E 2-3 RO with cover, ECL 210/A237 and pipe insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL210 |
DHW pipe size | Ø18 |
DHW tank circuit - control | Electronic |
Differential pressure controller | AVPB-F 15 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL210 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 1860 mm |
Height without cover [mm] | 1550 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Hot water tank volume [l] | 150 L |
Insulation material | Pipe insulation |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2-3 |
Supply temperature construction [˚C] | 120 °C |
Tank material | Enamelled steel |
Type | Termix BVX RO E |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 520 mm |