Distribution unit SGC
145H0325
This product has been discontinued.
Distribution unit Type SGC, 5 connections, FH-WC, flow meter, zone valve
Distribution unit Type SGC, 5 connections, FH-WC, flow meter, zone valve
Gross weight | 9.111 Kg |
Net weight | 7.5 Kg |
Volume | 102.24 Liter |
EAN | 5702428525152 |
Gross weight | 9.111 Kg |
Net weight | 7.5 Kg |
Volume | 102.24 Liter |
EAN | 5702428525152 |
Description | Distribution unit Type SGC, 5 connections, FH-WC, flow meter, zone valve |
Pressure nominal primary [bar] | 10 bar |
Product group | Distribution units |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Distribution unit SGC |
Description | Distribution unit Type SGC, 5 connections, FH-WC, flow meter, zone valve |
Pressure nominal primary [bar] | 10 bar |
Product group | Distribution units |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
Type | Distribution unit SGC |