Termix VMTD-F-I FI, Type 2, 16 bar, 120 °C, DHW controller name: IHPT

144H3043

Direct Heating & Instantaneous DHW

Product details

Gross weight 18 Kg
Net weight 17 Kg
Volume 0.038 Cubic.mtr
EAN 5706561824967

 

Cover material White-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 242 mm
Depth without cover [mm] 150 mm
Description Direct Heating & Instantaneous DHW
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Delta p controller
Heating controller name AVPL
Height with cover [mm] 800 mm
Height without cover [mm] 665 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 120 °C
Type Termix VMTD-F-I FI
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality