
S-Solo HWP, 6 bar, 110 °C
004U8647
S-Solo HWP with safety function and insulation
S-Solo HWP with safety function and insulation
Gross weight | 32 kg |
Net weight | 25 kg |
Gross weight | 32 kg |
Net weight | 25 kg |
Application type | HE direct mixing loop |
Connection direction | Bottom |
Cover material | White-lacquered steel |
Cover option | Included |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 295 mm |
Description | S-Solo HWP with safety function and insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Electronic |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 635 mm |
Height without cover [mm] | 635 mm |
Insulation material | Pipe insulation |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 370 mm |
Package height [mm] | 515 mm |
Package width [mm] | 335 mm |
Pressure nominal primary [bar] | 6 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Direct HE with mixing loop, w. safety function |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | S-Solo HWP |
Width with cover [mm] | 500 mm |
Width without cover [mm] | 500 mm |
Application type | HE direct mixing loop |
Connection direction | Bottom |
Cover material | White-lacquered steel |
Cover option | Included |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 295 mm |
Description | S-Solo HWP with safety function and insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Electronic |
Heating controller name | ECL210 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Height with cover [mm] | 635 mm |
Height without cover [mm] | 635 mm |
Insulation material | Pipe insulation |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 370 mm |
Package height [mm] | 515 mm |
Package width [mm] | 335 mm |
Pressure nominal primary [bar] | 6 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Direct HE with mixing loop, w. safety function |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | S-Solo HWP |
Width with cover [mm] | 500 mm |
Width without cover [mm] | 500 mm |