S-Solo HWP, 10 bar, 110 °C
S-Solo HWP, 10 bar, 110 °C

004U8645

S-Solo HWP with insulation

Product details

Gross weight 22 kg
Net weight 20 kg

 

Application type HE direct mixing loop
Connection direction Bottom
Cover material White-lacquered steel
Cover option Included
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 380 mm
Depth without cover [mm] 295 mm
Description S-Solo HWP with insulation
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW pipe size Ø18
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating control type Electronic
Heating controller name ECL210
Heating pump brand Grundfos
Heating pump type UPM3
Height with cover [mm] 635 mm
Height without cover [mm] 635 mm
Insulation material Pipe insulation
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 340 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Remarks Direct HE with mixing loop
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type S-Solo HWP
Width with cover [mm] 500 mm
Width without cover [mm] 500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality