
Akva Lux II S-F, 6 bar, 90 °C, DHW controller name: PTC2
144B2349
Akva Lux II S-F type 1 with zone valve, insulation
Akva Lux II S-F type 1 with zone valve, insulation
Gross weight | 39 kg |
Net weight | 34 kg |
Gross weight | 39 kg |
Net weight | 34 kg |
Application type | DHW, HE direct mixing loop |
Connection direction | Bottom |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth without cover [mm] | 150 mm |
Description | Akva Lux II S-F type 1 with zone valve, insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/Thermost. |
DHW controller name | PTC2 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting piece | Energy meter return and cold water meter |
Floor heating circuit - pump brand | Wilo |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic |
Heating controller name | FTC/RA-C |
Heating pump brand | Wilo |
Heating pump type | Yonos Para |
Height without cover [mm] | 572 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Insulation material | Pipe insulation |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 410 mm |
Package height [mm] | 390 mm |
Package width [mm] | 215 mm |
Pressure nominal primary [bar] | 6 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Remarks | Dir. HE with mix. Loop and DHW, with zone valve |
Supply temperature construction [˚C] | 90 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II S-F |
Width without cover [mm] | 456 mm |
Application type | DHW, HE direct mixing loop |
Connection direction | Bottom |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth without cover [mm] | 150 mm |
Description | Akva Lux II S-F type 1 with zone valve, insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/Thermost. |
DHW controller name | PTC2 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting piece | Energy meter return and cold water meter |
Floor heating circuit - pump brand | Wilo |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating control type | Thermostatic |
Heating controller name | FTC/RA-C |
Heating pump brand | Wilo |
Heating pump type | Yonos Para |
Height without cover [mm] | 572 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
Insulation material | Pipe insulation |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 410 mm |
Package height [mm] | 390 mm |
Package width [mm] | 215 mm |
Pressure nominal primary [bar] | 6 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Remarks | Dir. HE with mix. Loop and DHW, with zone valve |
Supply temperature construction [˚C] | 90 °C |
Supply voltage [V] AC | 230 V |
Type | Akva Lux II S-F |
Width without cover [mm] | 456 mm |