Accessories substations, Distributors and pipe sets

004F9951

Sek.-Anschluss Rohrset rechts 16-42kW

Product details

Gross weight 1 Kg
Net weight 1 Kg

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Distributors and pipe sets
Delta P secondary [bar] [Max] 0.05 bar
Description Sek.-Anschluss Rohrset rechts 16-42kW
Design loose
Flow secondary [m3/h] [Max] 1.8 m³/h
HE connection size Rp1
HE connection type internal thread
HE pipe size DN25
In scope of WEEE and contain batteries No
Package depth [mm] 700 mm
Package height [mm] 300 mm
Package width [mm] 500 mm
PED category § 3.3
Pressure nominal secondary [bar] 6 bar
Pressure secondary [bar] [Max] 6 bar
Product group Accessories substations
Supply temperature construction [˚C] 100 °C
Type Accessories substations

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality