Danfoss Link™, Room sensor, 868.42 MHz
Danfoss Link™, Room sensor, 868.42 MHz

014G0580

Wall room sensor for Danfoss Link system

Product details

Gross weight 0.15 kg
Net weight 0.15 kg
EAN 5702425127779

 

Ambient temperature [°C] [Max] 40 °C
Ambient temperature [°C] [Min] 0 °C
Application Residential (pollution degree 2)
Approval standard EN 60730
CE marking
Approvals Z-Wave
CE
EAC
Battery lifetime [Years] 5 yr
Description Wall room sensor for Danfoss Link system
Display type LCD with backlight
Heating control type Room Thermostat
Height [mm] 76 mm
Length [mm] 76 mm
Low battery indicator Yes
Open-window function Yes
Product group Danfoss Link™
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Danfoss Link™
Thermostat IP Class 21
Transmission [m] [Max] 30 m
Transmission frequency [MHz] 868.42 MHz
Transmission power [mW] [Max] 1 mW
Type Room sensor
Width [mm] 23 mm
Wireless standard Z-wave

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality