Danfoss Link™, Central controller, Power supply: PSU, Number of radiator thermostats (incl.): 3
Danfoss Link™, Central controller, Power supply: PSU, Number of radiator thermostats (incl.): 3

014G0500

This product has been discontinued.

Danfoss Link Starter Pack

Product details

Gross weight 1.24 kg
Net weight 0.23 kg
EAN 5702425127748

 

Ambient temperature [°C] [Max] 40 °C
Ambient temperature [°C] [Min] -10 °C
Application Residential (pollution degree 2)
Approval standard CE marking
Approvals Z-Wave
CE
EAC
Ball pressure test temperature [°C] 75 °C
Description Danfoss Link Starter Pack
Display type Touch screen
Heating control type App module
Height [mm] 25 mm
Length [mm] 125 mm
Number of radiator thermostats (incl.) 3 pc
Power consumption (standby) [W] 2 W
Power supply PSU
Product group Danfoss Link™
Software class A
Software version 4.1.0 or higher
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] DC 15 V
System integration Danfoss Link™
Thermostat IP Class 21
Transmission [m] [Max] 30 m
Transmission frequency [GHz] 2.4 GHz
Transmission frequency [MHz] 868.42 MHz
Type Central controller
Voice assistant compatibility Amazon Alexa
Width [mm] 107 mm
Wireless standard Z-wave

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality