RAVV
RAVV

013U1252

This product has been discontinued.

RAVV PN16 27-57/1,5m

Product details

Gross weight 0.38 kg
Net weight 0.38 kg
EAN 5702421500309

 

Ambient temperature [°C] [Max] 70 °C
Ambient temperature [°C] [Min] 12 °C
Capillary tube length [m] 1.5 m
Description RAVV PN16 27-57/1,5m
Function Temp. controller
Gain Ks 0.18
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 120 °C
Product group Actuators - Temperature
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 90 mm
Temperature sensor material Copper mat. No 2.0090
Temperature sensor mounting Sensor colder
Temperature setting range [°C] [Max] 57 °C
Temperature setting range [°C] [Min] 27 °C
Time constant [sec] 3 s
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type RAVV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality