
IHPT, 2.40 m³/h, 45 °C - 65 °C, 0.6 m, Internal thread
003L3875
IHPT PN16 15/2,4 45-65 U-nut D 90
IHPT PN16 15/2,4 45-65 U-nut D 90
Gross weight | 1.54 kg |
Net weight | 1.54 kg |
EAN | 5702421558706 |
Gross weight | 1.54 kg |
Net weight | 1.54 kg |
EAN | 5702421558706 |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | 0 °C |
Approval standard | WRAS 1212071, ETA VA 1.51-19219 |
Capillary tube length [m] | 0.6 m |
Cone /seat sealing material | EPDM / DZR brass CW602N |
Connection size | G 3/4 A |
Connection standard | ISO 228/1 |
Connection types | Internal thread |
Control diaphragm material | EPDM / EPDM |
Description | IHPT PN16 15/2,4 45-65 U-nut D 90 |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 6 bar |
Flow characteristic | Split |
Flow control | No |
Function | Flow compensated temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
Kvs values [m³/h] | 2.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 120 °C |
Medium alternative | Glycolic water up to 30% |
Medium alternative 2 DHW | Domestic hot water (clorine (cl) content max. 200 PPM) |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
Rection time close [sec] | 3 s |
Rection time open [sec] | 3 s |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 71 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature sensor mounting | Colder |
Temperature setting range [°C] [Max] | 65 °C |
Temperature setting range [°C] [Min] | 45 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | IHPT |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve cone DP material | Stainless steel W. No 1.4571 |
Valve seat DP material | MPPE Noryl |
Valve seat material | DZR brass CuZn36Pb2AS (CW 602N) |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | 0 °C |
Approval standard | WRAS 1212071, ETA VA 1.51-19219 |
Capillary tube length [m] | 0.6 m |
Cone /seat sealing material | EPDM / DZR brass CW602N |
Connection size | G 3/4 A |
Connection standard | ISO 228/1 |
Connection types | Internal thread |
Control diaphragm material | EPDM / EPDM |
Description | IHPT PN16 15/2,4 45-65 U-nut D 90 |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 6 bar |
Flow characteristic | Split |
Flow control | No |
Function | Flow compensated temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
Kvs values [m³/h] | 2.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 120 °C |
Medium alternative | Glycolic water up to 30% |
Medium alternative 2 DHW | Domestic hot water (clorine (cl) content max. 200 PPM) |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
Rection time close [sec] | 3 s |
Rection time open [sec] | 3 s |
Return limiter function | No |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 71 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature sensor mounting | Colder |
Temperature setting range [°C] [Max] | 65 °C |
Temperature setting range [°C] [Min] | 45 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | IHPT |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve cone DP material | Stainless steel W. No 1.4571 |
Valve seat DP material | MPPE Noryl |
Valve seat material | DZR brass CuZn36Pb2AS (CW 602N) |