003L1077
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Gross weight | 0.139 Kg |
Net weight | 0.139 Kg |
Volume | 0.321 Liter |
EAN | 5702420073712 |
Gross weight | 0.139 Kg |
Net weight | 0.139 Kg |
Volume | 0.321 Liter |
EAN | 5702420073712 |
Colour | White RAL 9016 |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Design | Return temperature limiter |
In scope of WEEE and contain batteries | No |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1e72bd-f03b-472c-9833-d916070d4a90 |
SCIP dossier product name | FJVR sensor |
Sensor setting temperature [°C] [Max] | 80 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | No |
Type | FJVR Sensor |
Colour | White RAL 9016 |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Design | Return temperature limiter |
In scope of WEEE and contain batteries | No |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d1e72bd-f03b-472c-9833-d916070d4a90 |
SCIP dossier product name | FJVR sensor |
Sensor setting temperature [°C] [Max] | 80 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | No |
Type | FJVR Sensor |