Return temperature limiters, FJVR valves, DN 15, Side angle
Return temperature limiters, FJVR valves, DN 15, Side angle

003L1008

Return temperature limiter valve, type FJVR, should be combined with FJVR sensor

Product details

Gross weight 0.37 kg
Net weight 0.37 kg
EAN 5702420039947

 

Connection size in Rp 1/2
Connection size out R 3/8
Description Return temperature limiter valve, type FJVR, should be combined with FJVR sensor
Design Side angle
Differential pressure range [bar] [Max] 1 bar
Flow temperature [°C] [Max] 120 °C
Product group Return temperature limiters
Test pressure [bar] 16 bar
Type FJVR valves
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality