Radiator Valves, RTR-N, Normal flow, DN 25, Straight, D
Radiator Valves, RTR-N, Normal flow, DN 25, Straight, D

013G7018

Normal flow valves with presetting

Product details

Gross weight 0.69 kg
Net weight 0.69 kg
EAN 5702425126130

 

Application 2-pipe system
Connection size in Rp 1
Connection size out R 1
Description Normal flow valves with presetting
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard D
Flow temperature [°C] [Max] 120 °C
Kv measuring range 0.10 - 1.0
Kv value at setting 1 [m³/h] 0.1 m³/h
Kv value at setting 2 [m³/h] 0.15 m³/h
Kv value at setting 3 [m³/h] 0.17 m³/h
Kv value at setting 4 [m³/h] 0.26 m³/h
Kv value at setting 5 [m³/h] 0.35 m³/h
Kv value at setting 6 [m³/h] 0.46 m³/h
Kv value at setting 7 [m³/h] 0.73 m³/h
Kv value at setting N [m³/h] 1.04 m³/h
Kvs values [m³/h] 1.4 m³/h
Presetting yes
Product group Radiator Valves
Test pressure [bar] 16 bar
Type RTR-N
Valve size DN 25
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality