Radiator Valves, RTR-N, Normal flow, DN 15, Horizontal angle, D
013G7048
This product has been discontinued.
Normal flow valves with presetting
Normal flow valves with presetting
Gross weight | 0.305 Kg |
Net weight | 0.294 Kg |
EAN | 5702425126161 |
Gross weight | 0.305 Kg |
Net weight | 0.294 Kg |
EAN | 5702425126161 |
Application | 2-pipe system |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Normal flow valves with presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.7 |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.16 m³/h |
Kv value at setting 4 [m³/h] | 0.25 m³/h |
Kv value at setting 5 [m³/h] | 0.36 m³/h |
Kv value at setting 6 [m³/h] | 0.43 m³/h |
Kv value at setting 7 [m³/h] | 0.52 m³/h |
Kv value at setting N [m³/h] | 0.73 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8da244b-6535-4c14-80d8-e81d7c8aba8f |
SCIP dossier product name | RTR-N Radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RTR-N |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Normal flow valves with presetting |
Design | Horizontal angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | D |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.7 |
Kv value at setting 1 [m³/h] | 0.04 m³/h |
Kv value at setting 2 [m³/h] | 0.09 m³/h |
Kv value at setting 3 [m³/h] | 0.16 m³/h |
Kv value at setting 4 [m³/h] | 0.25 m³/h |
Kv value at setting 5 [m³/h] | 0.36 m³/h |
Kv value at setting 6 [m³/h] | 0.43 m³/h |
Kv value at setting 7 [m³/h] | 0.52 m³/h |
Kv value at setting N [m³/h] | 0.73 m³/h |
Kvs values [m³/h] | 0.9 m³/h |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8da244b-6535-4c14-80d8-e81d7c8aba8f |
SCIP dossier product name | RTR-N Radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RTR-N |
Valve size | DN 15 |
Valve type | Normal flow |
Working pressure [bar] [Max] | 10 bar |