Radiator Valves, RTR-N, Normal flow, DN 15, Double angle left
Radiator Valves, RTR-N, Normal flow, DN 15, Double angle left

013G7022

Normal flow valves with presetting

Product details

Gross weight 0.31 kg
Net weight 0.31 kg
EAN 5702425126192

 

Application 2-pipe system
Connection size in Rp 1/2
Connection size out R1/2
Description Normal flow valves with presetting
Design Double angle left
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
Kv measuring range 0.04 - 0.7
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.09 m³/h
Kv value at setting 3 [m³/h] 0.16 m³/h
Kv value at setting 4 [m³/h] 0.25 m³/h
Kv value at setting 5 [m³/h] 0.36 m³/h
Kv value at setting 6 [m³/h] 0.43 m³/h
Kv value at setting 7 [m³/h] 0.52 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
Product group Radiator Valves
Test pressure [bar] 16 bar
Type RTR-N
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality