Sensor set, Contents of set: 3-elements, RAX, RA-NCX, RLV-CX, DN 15, Straight
013G3894
RA-NCX set with RAX white sensor and chrome fittings 16x2 Alupex, 15 mm Cu/Steel
RA-NCX set with RAX white sensor and chrome fittings 16x2 Alupex, 15 mm Cu/Steel
Gross weight | 0.826 Kg |
Net weight | 0.826 Kg |
Volume | 1.679 Liter |
EAN | 5702425136535 |
Gross weight | 0.826 Kg |
Net weight | 0.826 Kg |
Volume | 1.679 Liter |
EAN | 5702425136535 |
Colour | Chrome / White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | RA-NCX set with RAX white sensor and chrome fittings 16x2 Alupex, 15 mm Cu/Steel |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-CX |
SCIP dossier no. | 1bcf7b64-78b9-414a-acc2-270689bc3818 |
SCIP dossier product name | RA-N & -NCX Set for BEN 1 |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | OEM RAX + RA-NCX + RLV-CX |
Valve size | DN 15 |
Valve type | RA-NCX |
Colour | Chrome / White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | RA-NCX set with RAX white sensor and chrome fittings 16x2 Alupex, 15 mm Cu/Steel |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-CX |
SCIP dossier no. | 1bcf7b64-78b9-414a-acc2-270689bc3818 |
SCIP dossier product name | RA-N & -NCX Set for BEN 1 |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | OEM RAX + RA-NCX + RLV-CX |
Valve size | DN 15 |
Valve type | RA-NCX |