Sensor set, Contents of set: 3-elements, RAX, RA-URX, RLV-X, DN 15, Double angle right
013G3893
RAX set chrome with fittings 16x2 Alupex, 15 mm Cu/Steel
RAX set chrome with fittings 16x2 Alupex, 15 mm Cu/Steel
Gross weight | 1.192 Kg |
Net weight | 1.192 Kg |
Volume | 1.788 Liter |
EAN | 5702425136573 |
Gross weight | 1.192 Kg |
Net weight | 1.192 Kg |
Volume | 1.788 Liter |
EAN | 5702425136573 |
Colour | Chrome |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | RAX set chrome with fittings 16x2 Alupex, 15 mm Cu/Steel |
Design | Double angle right |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | d74cec64-831a-48c9-ab42-50336419754a |
SCIP dossier product name | RAX Design set for BEN |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | OEM RAX + RA-URX + RLV-X |
Valve size | DN 15 |
Valve type | RA-URX |
Colour | Chrome |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | RAX set chrome with fittings 16x2 Alupex, 15 mm Cu/Steel |
Design | Double angle right |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | d74cec64-831a-48c9-ab42-50336419754a |
SCIP dossier product name | RAX Design set for BEN |
Sensor design | RAX |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | OEM RAX + RA-URX + RLV-X |
Valve size | DN 15 |
Valve type | RA-URX |