
003L1047
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Gross weight | 0.15 kg |
Net weight | 0.14 kg |
EAN | 5702420073705 |
Gross weight | 0.15 kg |
Net weight | 0.14 kg |
EAN | 5702420073705 |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Product group | Return temperature limiters |
Sensor setting temperature [°C] [Max] | 50 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Type | FJVR Sensor |
Connection type to valve | FJVR |
Description | Return temperature limiter sensor, type FJVR, should be combined with FJVR valve |
Product group | Return temperature limiters |
Sensor setting temperature [°C] [Max] | 50 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Type | FJVR Sensor |