Accessories, Lockshield Valves, Adapter, For valves: RLV-KS, All sizes
003L0290
Adapter for RLV-KS with sealing, G 3/4" male thread
Adapter for RLV-KS with sealing, G 3/4" male thread
Gross weight | 0.029 Kg |
Net weight | 0.029 Kg |
Volume | 0.01 Liter |
EAN | 5702421034439 |
Gross weight | 0.029 Kg |
Net weight | 0.029 Kg |
Volume | 0.01 Liter |
EAN | 5702421034439 |
Description | Adapter for RLV-KS with sealing, G 3/4" male thread |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-KS |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
Description | Adapter for RLV-KS with sealing, G 3/4" male thread |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-KS |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |