RAX Design sets, Left mounted sensor, RAX, Chrome

PRIAVRC

Includes RAX sensor, valve and lockshield valve

Product details

Gross weight 1.126 Kg
Net weight 1.126 Kg
Volume 1.782 Liter
EAN 5702420084091

 

China RoHS compliance Out of scope
Colour Chrome
Connection size in Rp 1/2
Connection size out R 1/2
Contents of set Valve, sensor, lockshield
Description Includes RAX sensor, valve and lockshield valve
Design Left mounted sensor
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.34 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.03 m³/h
Kvs values [m³/h] [Max] 0.44 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-X
SCIP dossier no. 0b1c308f-8c6c-40a3-a91e-b58e88455e6d
SCIP dossier product name RAX Design set
Sensor design RAX
Sensor type Thermostatic sensor
Type RAX Design sets
UK RoHS compliance Out of scope
Valve type RA-URX
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality