Zone Valves, HSV3 Paddle, 15mm internal compression, 3.00 m³/h, 1.000 bar
Zone Valves, HSV3 Paddle, 15mm internal compression, 3.00 m³/h, 1.000 bar

087N6627

1/2" 3 port valve (BSP female)

Product details

Gross weight 0.73 kg
Net weight 0.73 kg

 

Closure Method Paddle
Description 1/2" 3 port valve (BSP female)
Differential pressure [bar] [Max] 1 bar
Kvs values [m³/h] 3 m³/h
Operating temperature [°C] [Max] 95 °C
Product group Zone Valves
Type HSV3 Paddle
Valve Size and Connection 15mm internal compression
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality