Zone Valves, HSV3 Paddle, 1" BSP, 7.90 m³/h, 0.700 bar
Zone Valves, HSV3 Paddle, 1" BSP, 7.90 m³/h, 0.700 bar

087N6628

1" 3 port valve

Product details

Gross weight 0.85 kg
Net weight 0.85 kg
EAN 5702420080314

 

Closure Method Paddle
Description 1" 3 port valve
Differential pressure [bar] [Max] 0.7 bar
Kvs values [m³/h] 7.9 m³/h
Operating temperature [°C] [Max] 95 °C
Product group Zone Valves
Type HSV3 Paddle
Valve Size and Connection 1" BSP
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality