Zone Valves, HSV3 Paddle, ¾" BSP, 6.10 m³/h, 1.000 bar
Zone Valves, HSV3 Paddle, ¾" BSP, 6.10 m³/h, 1.000 bar

087N6626

3/4" 3 port valve

Product details

Gross weight 1 kg
Net weight 1 kg
EAN 5013567173075

 

Closure Method Paddle
Description 3/4" 3 port valve
Differential pressure [bar] [Max] 1 bar
Kvs values [m³/h] 6.1 m³/h
Operating temperature [°C] [Max] 95 °C
Product group Zone Valves
Type HSV3 Paddle
Valve Size and Connection ¾" BSP
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality