22mm external compression, Shoe
087N661338
This product has been discontinued.
HS3 22MM 3 PORT VALVE COMPLETE SCREWFIX
HS3 22MM 3 PORT VALVE COMPLETE SCREWFIX
Gross weight | 1.119 Kg |
Net weight | 1.092 Kg |
Volume | 2.891 Liter |
EAN | 5013567414819 |
Gross weight | 1.119 Kg |
Net weight | 1.092 Kg |
Volume | 2.891 Liter |
EAN | 5013567414819 |
Closing time [sec] [Max] | 20 " |
Closure Method | Shoe |
Description | HS3 22MM 3 PORT VALVE COMPLETE SCREWFIX |
Differential pressure [bar] [max] | 1 bar |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 6.8 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Product group | Zone Valves |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HS3 Shoe |
Valve Size and Connection | 22mm external compression |
Working pressure [bar] [Max] | 10 bar |
Closing time [sec] [Max] | 20 " |
Closure Method | Shoe |
Description | HS3 22MM 3 PORT VALVE COMPLETE SCREWFIX |
Differential pressure [bar] [max] | 1 bar |
EEE category |
5 small equipment (any external dimension |
Flow Control Type | Mid Position |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Kvs values [m³/h] | 6.8 m³/h |
Opening time [sec] [Max] | 35 " |
Operating temperature [°C] [max] | 95 °C |
Product group | Zone Valves |
Supply voltage [V] AC | 230 V |
Tolerance | ±15% |
Type | HS3 Shoe |
Valve Size and Connection | 22mm external compression |
Working pressure [bar] [Max] | 10 bar |