Actuators With Certified DIN TUV Safety Function

Shows 5 product(s)

Electrical actuators, AME 13, 24 V

AME 13 24V 14s/mm 5mm 300N

Electrical actuators, AME 23, 24 V

AME 23 24V 15s/mm 10mm 450N

Electrical actuators, AME 33, 24 V

AME 33 24V 3s/mm 10mm 450N

Electrical actuators, AME 659 SD, 24 V, 24.00 V

AME 659 SD 24V 2-6s/mm 50mm 2000N

Electrical actuators, AME 659 SD, 230 V, 230.00 V

AME 659 SD 110-230V 2-6s/mm 50mm 2000N