Floor Heating Controls, Danfoss Link™, Room Thermostat, 1.5 V - 1.5 V, 24 V, Number of channels: 0
014G0158
This product has been discontinued.
Danfoss Link RS
Danfoss Link RS
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 1.106 Liter |
EAN | 5702420110295 |
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 1.106 Liter |
EAN | 5702420110295 |
Description | Danfoss Link RS |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | No |
IP protection class | IP 21 |
Number of channels | 0 |
On-wall | Yes |
Output voltage [V] DC | 24 V |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply voltage [V] | 1.5 V |
Supply voltage [V] [Max] | 1.5 V |
Supply voltage [V] [Min] | 1.5 V |
Temperature control | Yes |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 5 °C |
Transmission frequency [MHz] | 868.42 MHz |
Type | Danfoss Link™ |
Wireless transmission [m] [Max] | 30 m |
Description | Danfoss Link RS |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | No |
IP protection class | IP 21 |
Number of channels | 0 |
On-wall | Yes |
Output voltage [V] DC | 24 V |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply voltage [V] | 1.5 V |
Supply voltage [V] [Max] | 1.5 V |
Supply voltage [V] [Min] | 1.5 V |
Temperature control | Yes |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 5 °C |
Transmission frequency [MHz] | 868.42 MHz |
Type | Danfoss Link™ |
Wireless transmission [m] [Max] | 30 m |