Floor Heating Controls, Danfoss Icon, Master Controller, 24.0 V, Number of channels: 15, On-wall
088U1072
Danfoss Icon Master Controller, 24V, 15 channels, Wired 24V/Wireless
Danfoss Icon Master Controller, 24V, 15 channels, Wired 24V/Wireless
Gross weight | 1.747 Kg |
Net weight | 1.02 Kg |
Volume | 6.468 Liter |
EAN | 5702425147722 |
Gross weight | 1.747 Kg |
Net weight | 1.02 Kg |
Volume | 6.468 Liter |
EAN | 5702425147722 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | Yes |
Boiler relay | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon Master Controller, 24V, 15 channels |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 24V/Wireless |
IP protection class | IP 20 |
Masters connected [Max] | 3 |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | No |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Type | Danfoss Icon |
Upgradable to wireless | Yes |
Valve excercise | Yes |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | Yes |
Boiler relay | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Danfoss Icon Master Controller, 24V, 15 channels |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 24V/Wireless |
IP protection class | IP 20 |
Masters connected [Max] | 3 |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | No |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Type | Danfoss Icon |
Upgradable to wireless | Yes |
Valve excercise | Yes |