Prepack, Danfoss Icon™, Wireless Display Room Thermostat & Expansion module, Number of actuators max: 11, Number of outputs [pc]: 15, Number of room thermostats: 10, Yes
088U1190
Danfoss Icon™ Prepack
Danfoss Icon™ Prepack
Gross weight | 6.067 Kg |
Net weight | 6.047 Kg |
Volume | 34.048 Liter |
EAN | 5702424231293 |
Gross weight | 6.067 Kg |
Net weight | 6.047 Kg |
Volume | 34.048 Liter |
EAN | 5702424231293 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | Yes |
Boiler relay | Yes |
Cable length [m] | 1 m |
Capacitive touch | Yes |
Cooling input | Yes |
Description | Danfoss Icon™ Prepack |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Floor sensor enabled | No |
Heating control type | Wireless Display Room Thermostat & Expansion module |
In scope of WEEE | Yes |
Installation | On-wall |
IP protection class | IP 20 |
Noiseless switching | Yes |
Number of actuators max | 11 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Number of room thermostats | 10 pc |
Output voltage [V] DC | 24 V |
Power consumption [W] [max] | 3 W |
Product group | Prepack |
Pump relay | Yes |
PWM | Yes |
Supply Flow temperature control | Yes |
Supply temperature control | Yes |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Thermal feedback | Yes |
Type | Danfoss Icon™ |
Valve connection | Danfoss RA |
Valve excercise | Yes |
Valve function | NC |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | Yes |
Boiler relay | Yes |
Cable length [m] | 1 m |
Capacitive touch | Yes |
Cooling input | Yes |
Description | Danfoss Icon™ Prepack |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Floor sensor enabled | No |
Heating control type | Wireless Display Room Thermostat & Expansion module |
In scope of WEEE | Yes |
Installation | On-wall |
IP protection class | IP 20 |
Noiseless switching | Yes |
Number of actuators max | 11 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Number of room thermostats | 10 pc |
Output voltage [V] DC | 24 V |
Power consumption [W] [max] | 3 W |
Product group | Prepack |
Pump relay | Yes |
PWM | Yes |
Supply Flow temperature control | Yes |
Supply temperature control | Yes |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Thermal feedback | Yes |
Type | Danfoss Icon™ |
Valve connection | Danfoss RA |
Valve excercise | Yes |
Valve function | NC |