Analog actuators

Shows 22 product(s)

AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 12.0 s/mm, 5.00 mm, 1.50 m

AME 120 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

AME 110 NLX 0-10V, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 1.50 m

AME 110 NLX, 24 V, 5 mm, actuator with feedback signal for modulating control for AB-QM DN 10-32

AME 110 NLX 0-10V, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 5.00 m

AME 110 NLX, 24 V, 5 mm, actuator with feedback signal for modulating control for AB-QM DN 10-32

AME 110 NLX 0-10V, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 10.00 m

AME 110 NLX, 24 V, 5 mm, actuator with feedback signal for modulating control for AB-QM DN 10-32

AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 1.50 m

AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

View: