Analog actuators

Shows 22 product(s)

AMI 140 On/Off actuator, Supply voltage [V] AC: 24, 12.0 s/mm, 5.50 mm, 1.50 m

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

AMI 140 On/Off actuator, Supply voltage [V] AC: 230, 12.0 s/mm, 5.50 mm, 1.50 m

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 1.50 m

AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 24.0 s/mm, 5.00 mm, 1.50 m

AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12.0 s/mm, 5.00 mm, 1.50 m

AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

View: