Analog actuators

Shows 22 product(s)

AMI 140 On/Off actuator, 24 V, 12.0 s/mm, 5.50 mm, 1.50 m

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

AMI 140 On/Off actuator, 230 V, 12.0 s/mm, 5.50 mm, 1.50 m

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

AMV 110/120 NL 3-point, 24 V, 24.0 s/mm, 5.00 mm, 1.50 m

AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

AME 110/120 NL 0-10V, 24 V, 24.0 s/mm, 5.00 mm, 1.50 m

AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

AMV 110/120 NL 3-point, 24 V, 12.0 s/mm, 5.00 mm, 1.50 m

AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

View: