Shows 37 product(s)
AME 120 NLX-1, Supply voltage [V] AC: 24, 12 s/mm, 5.00 mm
AME 120 NLX-1, 24 V, 5 mm, UL certified actuator with feedback signal for modulating control for AB-QM DN 10-32
AMV 120 NL-1, Supply voltage [V] AC: 24, 5.00 mm
AMV 120 NL-1, 24 V, 5 mm, UL certified actuator for three point control for AB-QM DN 10-32
AME 13 SU-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm
AME 13 SU-1, 24 V, 5 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 10-32
AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
AME 113, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 15 s/mm, 8.50 mm
AME 113 NL SD, 24 V, 8.5 mm, actuator with safety function, close, for modulating control for AB-QM DN 10-32