AB-QM, DN 250, Flange
AB-QM, DN 250, Flange

003Z0779

AB-QM DN 250, with three test plugs, pressure independent balancing and control valve

Product details

Gross weight 391.4 kg
Net weight 391.4 kg
EAN 5710104507330

 

Actuator connection Danfoss standard
Connection types Flange
Description AB-QM DN 250, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 kPa
Flow nominal [m³/h] 280 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
Starting pressure [kPa] 30 kPa
Stroke [mm] 27 mm
Type AB-QM
Valve body material Grey iron (EN-GJL-250)
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality