AB-QM, DN 200, Flange
AB-QM, DN 200, Flange

003Z0778

AB-QM DN 200, with three test plugs, pressure independent balancing and control valve

Product details

Gross weight 253 kg
Net weight 253 kg
EAN 5710104507323

 

Actuator connection Danfoss standard
Connection types Flange
Description AB-QM DN 200, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 kPa
Flow nominal [m³/h] 190 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
Starting pressure [kPa] 30 kPa
Stroke [mm] 27 mm
Type AB-QM
Valve body material Grey iron (EN-GJL-250)
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality