Danfoss Air unit w2, 300.00 m³/h
Danfoss Air unit w2, 300.00 m³/h

089F0234

Danfoss Air unit w2

Product details

Gross weight 66 kg
Net weight 66 kg
EAN 5702420094410

 

Bypass Automatic
Depth [mm] 580 mm
Description Danfoss Air unit w2
Drain pipe diameter [mm] 19 mm
Duct connection diameter [mm] 160 mm
Flow [m³/h] [Max] 300 m³/h
Flow [m³/h] [Min] 50 m³/h
Flow nominal [m³/h] 220 m³/h
Height [mm] 1055 mm
Humidity sensor Yes
Mounting version Wall mounting
Number of duct connections 4
Product group Ventilation Units
Supply voltage [V] 230 V
Supply voltage frequency [Hz] 50 Hz
System integration Danfoss Link™
Type Danfoss Air unit w2
Width [mm] 590 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality