Danfoss Air unit w1, 225.00 m³/h
Danfoss Air unit w1, 225.00 m³/h

089F0233

Danfoss Air unit w1

Product details

Gross weight 45 kg
Net weight 45 kg
EAN 5702420094403

 

Bypass Manual
Depth [mm] 430 mm
Description Danfoss Air unit w1
Drain pipe diameter [mm] 19 mm
Duct connection diameter [mm] 125 mm
Flow [m³/h] [Max] 225 m³/h
Flow [m³/h] [Min] 50 m³/h
Flow nominal [m³/h] 180 m³/h
Height [mm] 1005 mm
Humidity sensor Yes
Mounting version Wall mounting
Number of duct connections 4
Product group Ventilation Units
Supply voltage [V] 230 V
Supply voltage frequency [Hz] 50 Hz
System integration Danfoss Link™
Type Danfoss Air unit w1
Width [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality