Danfoss Air unit a3, 500.00 m³/h
Danfoss Air unit a3, 500.00 m³/h

089F0232

Danfoss Air unit a3

Product details

Gross weight 81 kg
Net weight 81 kg
EAN 5702420094397

 

Bypass Automatic
Depth [mm] 780 mm
Description Danfoss Air unit a3
Drain pipe diameter [mm] 19 mm
Duct connection diameter [mm] 250 mm
Flow [m³/h] [Max] 500 m³/h
Flow [m³/h] [Min] 50 m³/h
Flow nominal [m³/h] 350 m³/h
Height [mm] 600 mm
Humidity sensor Yes
Length [mm] 1180 mm
Mounting version Attic mounting
Number of duct connections 4
Product group Ventilation Units
Supply voltage [V] 230 V
Supply voltage frequency [Hz] 50 Hz
System integration Danfoss Link™
Type Danfoss Air unit a3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality