
Danfoss Air unit V1.25, 240.00 m³/h
089F2000
Danfoss Air V1.25
Danfoss Air V1.25
Gross weight | 19.74 kg |
Net weight | 19.74 kg |
EAN | 5702425110634 |
Gross weight | 19.74 kg |
Net weight | 19.74 kg |
EAN | 5702425110634 |
Bypass | yes (software) |
Depth [mm] | 295 mm |
Description | Danfoss Air V1.25 |
Drain pipe diameter [mm] | 15 mm |
Duct connection diameter [mm] | 100 mm |
Duct connection diameter alternative [mm] | 125 mm |
Flow [m³/h] [Max] | 240 m³/h |
Flow [m³/h] [Min] | 50 m³/h |
Flow nominal [m³/h] | 126 m³/h |
Height [mm] | 430 mm |
Humidity sensor | No |
Mounting version | Wall mounting |
Number of duct connections | 4 |
Product group | Ventilation Units |
Supply voltage [V] | 230 V |
Supply voltage frequency [Hz] | 50 Hz |
System integration | Stand-alone |
Type | Danfoss Air unit V1.25 |
Width [mm] | 600 mm |
Bypass | yes (software) |
Depth [mm] | 295 mm |
Description | Danfoss Air V1.25 |
Drain pipe diameter [mm] | 15 mm |
Duct connection diameter [mm] | 100 mm |
Duct connection diameter alternative [mm] | 125 mm |
Flow [m³/h] [Max] | 240 m³/h |
Flow [m³/h] [Min] | 50 m³/h |
Flow nominal [m³/h] | 126 m³/h |
Height [mm] | 430 mm |
Humidity sensor | No |
Mounting version | Wall mounting |
Number of duct connections | 4 |
Product group | Ventilation Units |
Supply voltage [V] | 230 V |
Supply voltage frequency [Hz] | 50 Hz |
System integration | Stand-alone |
Type | Danfoss Air unit V1.25 |
Width [mm] | 600 mm |