
Danfoss Air Flex sealing rings, 75 mm, 10 pc
089F0610
Sealing ring for flexible pipe ø75, 10,pcs
Sealing ring for flexible pipe ø75, 10,pcs
Gross weight | 0.05 kg |
Net weight | 0.05 kg |
EAN | 5702420100876 |
Gross weight | 0.05 kg |
Net weight | 0.05 kg |
EAN | 5702420100876 |
Description | Sealing ring for flexible pipe ø75, 10,pcs |
Internal diameter [mm] | 75 mm |
Product group | Ventilation Air Flex |
Quantity per packing format | 10 pc |
Type | Danfoss Air Flex sealing rings |
Description | Sealing ring for flexible pipe ø75, 10,pcs |
Internal diameter [mm] | 75 mm |
Product group | Ventilation Air Flex |
Quantity per packing format | 10 pc |
Type | Danfoss Air Flex sealing rings |