
Danfoss Air Flex end caps, 10 pc
089F0613
End cap for flexible pipe ø75, 10 pcs
End cap for flexible pipe ø75, 10 pcs
Gross weight | 0.08 kg |
Net weight | 0.08 kg |
EAN | 5702420100906 |
Gross weight | 0.08 kg |
Net weight | 0.08 kg |
EAN | 5702420100906 |
Description | End cap for flexible pipe ø75, 10 pcs |
External diameter [mm] | 63 mm |
material | PELD |
Product group | Ventilation Air Flex |
Quantity per packing format | 10 pc |
Type | Danfoss Air Flex end caps |
Usage | Flex pipe |
Description | End cap for flexible pipe ø75, 10 pcs |
External diameter [mm] | 63 mm |
material | PELD |
Product group | Ventilation Air Flex |
Quantity per packing format | 10 pc |
Type | Danfoss Air Flex end caps |
Usage | Flex pipe |