
Danfoss Air Flex couplings, 75 mm
089F0607
Coupling for flexible pipe ø75
Coupling for flexible pipe ø75
Gross weight | 0.08 kg |
Net weight | 0.08 kg |
EAN | 5702420100845 |
Gross weight | 0.08 kg |
Net weight | 0.08 kg |
EAN | 5702420100845 |
Description | Coupling for flexible pipe ø75 |
External diameter [mm] | 78 mm |
Internal diameter [mm] | 75 mm |
Length [mm] | 120 mm |
material | Poly-ethylene |
Product group | Ventilation Air Flex |
Type | Danfoss Air Flex couplings |
Description | Coupling for flexible pipe ø75 |
External diameter [mm] | 78 mm |
Internal diameter [mm] | 75 mm |
Length [mm] | 120 mm |
material | Poly-ethylene |
Product group | Ventilation Air Flex |
Type | Danfoss Air Flex couplings |