Brazed Heat Exchangers, XB10-1, Copper, Number of plates: 50, 25 bar, G 1
Brazed Heat Exchangers, XB10-1, Copper, Number of plates: 50, 25 bar, G 1

004B1025

XB10-1-50

Product details

Gross weight 9.03 kg
Net weight 7.69 kg
EAN 5702421900086

 

Approval type PED
Brazing material Copper
Channel volume per pcs side 1 [l] 0.05 L
Connection length side 1 [mm] 50 mm
Connection length side 2 [mm] 50 mm
Connection side 1 G 1
Connection side 2 G 1
Connection standard DIN ISO 228/1
Connection types Thread
Description XB10-1-50
Horizontal center porthole [mm] 65 mm
Number of passes 1
Number of plates 50
Package depth [mm] 260 mm
Package height [mm] 300 mm
Package width [mm] 130 mm
Plate material 1.4404
Plate pattern type Fishbone
Product group Brazed Heat Exchangers
Total height without feet [mm] 289 mm
Total width [mm] 118 mm
Type XB10-1
Vertical center porthole side 1 [mm] 235 mm
Working pressure side 1 [bar] [Max] 25 bar
Working pressure side 2 [bar] [Max] 25 bar
Working Temperature [°C] [Max] 180 °C
Working Temperature [°C] [Min] -10 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality